CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 280 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 87796358188 |
Dimensions
D - Outside Diameter |
N/A 520 mm20.472 in |
d1 - Cone Outside Diameter |
N/A 464.3 mm18.28 in |
D1 - Cup Bore |
N/A 372 mm14.646 in |
E - Shoulder Diameter - Housing (Max) |
N/A 397 mm15.63 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 423 mm16.65 in |
r - Fillet Radius |
N/A 5 mm0.197 in |
S - Dimension |
N/A 166 mm6.535 in |
T - Total Width |
N/A 145.16 mm5.715 in |
T1 - Cage Position |
N/A 128.9 mm5.07 in |
T2 - Cone Width |
N/A 95 mm3.74 in |
T3 - Cup Width |
N/A 70 mm2.756 in |