CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 300 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 87796358102 |
Dimensions
D - Outside Diameter |
N/A 540 mm21.2600 in |
d1 - Cone Outside Diameter |
N/A 485 mm19.095 in |
D1 - Cup Bore |
N/A 392 mm15.433 in |
E - Shoulder Diameter - Housing (Max) |
N/A 418 mm16.457 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 443 mm17.441 in |
r - Fillet Radius |
N/A 5 mm0.197 in |
S - Dimension |
N/A 175 mm6.89 in |
T - Total Width |
N/A 145 mm5.709 in |
T1 - Cage Position |
N/A 128.6 mm5.063 in |
T2 - Cone Width |
N/A 95 mm3.74 in |
T3 - Cup Width |
N/A 70.5 mm2.776 in |