CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 320.000 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 0087796363618 |
Dimensions
D - Outside Diameter |
N/A 580 mm22.8350 in |
d1 - Cone Outside Diameter |
N/A 520 mm20.472 in |
D1 - Cup Bore |
N/A 419 mm16.496 in |
E - Shoulder Diameter - Housing (Max) |
N/A 447 mm17.598 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 474 mm18.661 in |
r - Fillet Radius |
N/A 6 mm0.236 in |
S - Dimension |
N/A 191 mm7.52 in |
T - Total Width |
N/A 155 mm6.102 in |
T1 - Cage Position |
N/A 137.7 mm5.421 in |
T2 - Cone Width |
N/A 102 mm4.016 in |
T3 - Cup Width |
N/A 73.5 mm2.894 in |