CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 320.000 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 87796163102 |
Dimensions
D - Outside Diameter |
N/A 580 mm22.8350 in |
d1 - Cone Outside Diameter |
N/A 514 mm20.236 in |
D1 - Cup Bore |
N/A 407 mm16.024 in |
E - Shoulder Diameter - Housing (Max) |
N/A 444 mm17.48 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 469 mm18.46 in |
r - Fillet Radius |
N/A 6 mm0.24 in |
S - Dimension |
N/A 191 mm7.52 in |
T - Total Width |
N/A 155 mm6.102 in |
T1 - Cage Position |
N/A 112.17 mm4.416 in |
Groove Position |
N/A 56.31 mm2.217 in |
T3 - Cup Width |
N/A 80.5 mm3.169 in |