CAD (0)
▾
Unit of Measure
Dimensions
D - Outside Diameter |
N/A 620 mm24.409 in |
d1 - Cone Outside Diameter |
N/A 550 mm21.654 in |
D1 - Cup Bore |
N/A 431 mm16.969 in |
E - Shoulder Diameter - Housing (Max) |
N/A 473 mm18.62 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 500 mm19.69 in |
r - Fillet Radius |
N/A 6 mm0.24 in |
S - Dimension |
N/A 202 mm7.953 in |
T - Total Width |
N/A 170 mm6.693 in |
T1 - Cage Position |
N/A 123.65 mm4.868 in |
Groove Position |
N/A 72 mm2.835 in |
T3 - Cup Width |
N/A 88 mm3.465 in |