CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 360.000 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 87796066144 |
Dimensions
D - Outside Diameter |
N/A 640 mm25.197 in |
d1 - Cone Outside Diameter |
N/A 585 mm23.032 in |
D1 - Cup Bore |
N/A 474 mm18.661 in |
E - Shoulder Diameter - Housing (Max) |
N/A 498 mm19.606 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 528 mm20.787 in |
r - Fillet Radius |
N/A 6 mm0.24 in |
S - Dimension |
N/A 210 mm8.27 in |
T - Total Width |
N/A 170 mm6.693 in |
T1 - Cage Position |
N/A 119.6 mm4.709 in |
Groove Position |
N/A 63 mm2.48 in |
T3 - Cup Width |
N/A 83.5 mm3.29 in |