CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 380 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 87796163119 |
Dimensions
D - Outside Diameter |
N/A 670 mm26.3780 in |
d1 - Cone Outside Diameter |
N/A 597 mm23.504 in |
D1 - Cup Bore |
N/A 477 mm18.78 in |
E - Shoulder Diameter - Housing (Max) |
N/A 518 mm20.39 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 546.11 mm21.5 in |
r - Fillet Radius |
N/A 6 mm0.24 in |
S - Dimension |
N/A 224 mm8.819 in |
T - Total Width |
N/A 175 mm6.89 in |
T1 - Cage Position |
N/A 126.5 mm4.98 in |
Groove Position |
N/A 73.1 mm2.87 in |
T3 - Cup Width |
N/A 91 mm3.583 in |