CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 400 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 87796014527 |
Dimensions
D - Outside Diameter |
N/A 710 mm27.953 in |
d1 - Cone Outside Diameter |
N/A 632 mm24.882 in |
D1 - Cup Bore |
N/A 501 mm19.724 in |
E - Shoulder Diameter - Housing (Max) |
N/A 547 mm21.54 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 577.1 mm22.72 in |
r - Fillet Radius |
N/A 6 mm0.24 in |
S - Dimension |
N/A 237 mm9.331 in |
T - Total Width |
N/A 185 mm7.284 in |
T1 - Cage Position |
N/A 134.9 mm5.31 in |
Groove Position |
N/A 77.67 mm3.06 in |
T3 - Cup Width |
N/A 97 mm3.819 in |