CAD (0)
▾
Unit of Measure
Dimensions
D - Outside Diameter |
N/A 730 mm28.74 in |
d1 - Cone Outside Diameter |
N/A 670 mm26.378 in |
D1 - Cup Bore |
N/A 545 mm21.457 in |
E - Shoulder Diameter - Housing (Max) |
N/A 576 mm22.677 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 608 mm23.937 in |
r - Fillet Radius |
N/A 6 mm0.24 in |
S - Dimension |
N/A 244 mm9.606 in |
T - Total Width |
N/A 185 mm7.284 in |
T1 - Cage Position |
N/A 133.4 mm5.252 in |
Groove Position |
N/A 70 mm2.756 in |
T3 - Cup Width |
N/A 90.5 mm3.563 in |