CAD (0)
▾
Unit of Measure
Specifications
d - Bore |
N/A 440 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 0087796241558 |
Dimensions
D - Outside Diameter |
N/A 780 mm30.709 in |
d1 - Cone Outside Diameter |
N/A 710 mm27.953 in |
D1 - Cup Bore |
N/A 573 mm22.559 in |
E - Shoulder Diameter - Housing (Max) |
N/A 611 mm24.055 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 644 mm25.354 in |
r - Fillet Radius |
N/A 8 mm0.315 in |
S - Dimension |
N/A 257 mm10.118 in |
T - Total Width |
N/A 206 mm8.11 in |
T1 - Cage Position |
N/A 149.4 mm5.882 in |
Groove Position |
N/A 92 mm3.62 in |
T2 - Cone Width |
N/A 134 mm5.276 in |
T3 - Cup Width |
N/A 101 mm3.976 in |