CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Oil Holes in Retainer

N/A Yes

d - Bore Diameter

N/A 1.573 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTC

Dimensions

D - Bearing O.D.

N/A 2.859 in72.619 mm

T - Bearing Width

N/A 0.8438 in21.433 mm

R - Fillet Radius Shaft (Max)

N/A 0.03 in0.800 mm

Basic Load Ratings

Steering Pivot Rating

N/A 10600 lbf47000 N