CAD (0)
  • Cart is empty
Unit of Measure

Specifications

d - Bore Diameter

N/A 5 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHD

Bearing Configuration

N/A Thrust TTHD - with cage

Dimensions

D - Bearing O.D.

N/A 9.8750 in250.825 mm

T - Bearing Width

N/A 2.1875 in55.563 mm

R - Fillet Radius Shaft (Max)

N/A 0.190 in4.800 mm

r - Fillet Radius Housing (Max)

N/A 0.19 in4.8 mm

Basic Load Ratings

Static Load Rating

N/A 831000 lbf3700000 N

Dynamic Load Rating

N/A 69500 lbf310000 N