CAD (0)
▾
Unit of Measure
Specifications
d - Bore Diameter |
N/A 4.7244 in |
Bearing Type |
N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat |
Dimensions
D - Bearing O.D. |
N/A 11.811 in300 mm |
T - Bearing Width |
N/A 3.1103 in79 mm |
T1 - Ring Thickness |
N/A 0.65 in16.51 mm |
D1 - Small Diameter O.D. |
N/A 11.752 in298.5 mm |
d1 - Large Bore I.D. |
N/A 4.921 in125 mm |
R - Fillet Radius Shaft (Max) |
N/A 0.16 in4 mm |
r - Fillet Radius Housing (Max) |
N/A 0.16 in4 mm |
H - Shoulder Diameter - Shaft |
N/A 10.66 in270.7 mm |
E - Shoulder Diameter - Housing |
N/A 5.85 in148.5 mm |