CAD (0)
▾
Unit of Measure
Specifications
d - Bore Diameter |
N/A 7.875 in |
Bearing Type |
N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat |
Dimensions
D - Bearing O.D. |
N/A 15.97 in405.643 mm |
T - Bearing Width |
N/A 4.375 in111.125 mm |
T1 - Ring Thickness |
N/A 1 in25.4 mm |
D1 - Small Diameter O.D. |
N/A 15.624 in396.85 mm |
d1 - Large Bore I.D. |
N/A 8 in203.2 mm |
R - Fillet Radius Shaft (Max) |
N/A 0.16 in4 mm |
r - Fillet Radius Housing (Max) |
N/A 0.16 in4 mm |
H - Shoulder Diameter - Shaft |
N/A 14.17 in360 mm |
E - Shoulder Diameter - Housing |
N/A 9 in228.6 mm |