CAD (0)
▾
Unit of Measure
Specifications
d - Bore Diameter |
N/A 10 in |
Bearing Type |
N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat |
Dimensions
D - Bearing O.D. |
N/A 21.5000 in546.1 mm |
T - Bearing Width |
N/A 5 in127 mm |
T1 - Ring Thickness |
N/A 1 in25.4 mm |
D1 - Small Diameter O.D. |
N/A 21.438 in544.53 mm |
d1 - Large Bore I.D. |
N/A 10.125 in257.18 mm |
R - Fillet Radius Shaft (Max) |
N/A 0.190 in4.800 mm |
r - Fillet Radius Housing (Max) |
N/A 0.19 in4.8 mm |
H - Shoulder Diameter - Shaft |
N/A 19.86 in504.4 mm |
E - Shoulder Diameter - Housing |
N/A 11.38 in288.9 mm |