CAD (0)
▾
Unit of Measure
Specifications
d - Bore Diameter |
N/A 10 in |
Bearing Type |
N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat |
Dimensions
D - Bearing O.D. |
N/A 20.0000 in508.000 mm |
T - Bearing Width |
N/A 4.25 in107.95 mm |
T1 - Ring Thickness |
N/A 0.844 in21.44 mm |
D1 - Small Diameter O.D. |
N/A 19.938 in506.43 mm |
d1 - Large Bore I.D. |
N/A 10.125 in257.18 mm |
R - Fillet Radius Shaft (Max) |
N/A 0.190 in4.800 mm |
r - Fillet Radius Housing (Max) |
N/A 0.19 in4.8 mm |
H - Shoulder Diameter - Shaft |
N/A 18.38 in466.9 mm |
E - Shoulder Diameter - Housing |
N/A 11.3 in287 mm |