CAD (0)
  • Cart is empty
Unit of Measure

Specifications

d - Bore Diameter

N/A 3 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

Dimensions

D - Bearing O.D.

N/A 6-3/8 in161.925 mm

T - Bearing Width

N/A 1.312 in33.325 mm

T1 - Ring Thickness

N/A 0.3 in7.62 mm

D1 - Small Diameter O.D.

N/A 6.375 in161.93 mm

d1 - Large Bore I.D.

N/A 3 in76.2 mm

R - Fillet Radius Shaft (Max)

N/A 0.1 in2.5 mm

r - Fillet Radius Housing (Max)

N/A 0.1 in2.5 mm

H - Shoulder Diameter - Shaft

N/A 5.93 in150.5 mm

E - Shoulder Diameter - Housing

N/A 3.49 in88.6 mm

Basic Load Ratings

Static Load Rating

N/A 584000 lbf2600000 N

Dynamic Load Rating

N/A 44300 lbf200000 N