CAD (0)
▾
Unit of Measure
Specifications
d - Bore Diameter |
N/A 6.6250 in |
Bearing Type |
N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat |
Dimensions
D - Bearing O.D. |
N/A 12 in304.8 mm |
T - Bearing Width |
N/A 2.75 in69.85 mm |
T1 - Ring Thickness |
N/A 0.562 in14.29 mm |
D1 - Small Diameter O.D. |
N/A 11.938 in303.21 mm |
d1 - Large Bore I.D. |
N/A 6.75 in171.45 mm |
R - Fillet Radius Shaft (Max) |
N/A 0.25 in6.4 mm |
r - Fillet Radius Housing (Max) |
N/A 0.25 in6.4 mm |
H - Shoulder Diameter - Shaft |
N/A 10.94 in277.8 mm |
E - Shoulder Diameter - Housing |
N/A 7.44 in188.9 mm |