CAD (0)
▾
Unit of Measure
Specifications
d - Bore Diameter |
N/A 9.999 in |
Bearing Type |
N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat |
Dimensions
D - Bearing O.D. |
N/A 20.0000 in508.000 mm |
T - Bearing Width |
N/A 3-3/4 in95.25 mm |
T1 - Ring Thickness |
N/A 0.75 in19.05 mm |
D1 - Small Diameter O.D. |
N/A 19.968 in507.19 mm |
d1 - Large Bore I.D. |
N/A 10.094 in256.38 mm |
R - Fillet Radius Shaft (Max) |
N/A 0.25 in6.4 mm |
r - Fillet Radius Housing (Max) |
N/A 0.25 in6.4 mm |
H - Shoulder Diameter - Shaft |
N/A 18.44 in468.3 mm |
E - Shoulder Diameter - Housing |
N/A 11.12 in282.6 mm |