CAD (0)
▾
Unit of Measure
Specifications
d - Bore Diameter |
N/A 7 in |
Bearing Type |
N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat |
Dimensions
D - Bearing O.D. |
N/A 16.25 in412.750 mm |
T - Bearing Width |
N/A 4.375 in111.125 mm |
T1 - Ring Thickness |
N/A 0.75 in19.05 mm |
D1 - Small Diameter O.D. |
N/A 16.5 in419.1 mm |
d1 - Large Bore I.D. |
N/A 7.5 in190.5 mm |
R - Fillet Radius Shaft (Max) |
N/A 0.300 in7.6 mm |
r - Fillet Radius Housing (Max) |
N/A 0.58 in14.7 mm |
H - Shoulder Diameter - Shaft |
N/A 14.75 in374.7 mm |
E - Shoulder Diameter - Housing |
N/A 8.5 in215.9 mm |