CAD (0)
▾
Unit of Measure
Specifications
d - Bore Diameter |
N/A 4.9985 in |
Bearing Type |
N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat |
Dimensions
D - Bearing O.D. |
N/A 11.0000 in279.400 mm |
T - Bearing Width |
N/A 2.3125 in58.738 mm |
T1 - Ring Thickness |
N/A 0.45 in11.43 mm |
D1 - Small Diameter O.D. |
N/A 11 in279.4 mm |
d1 - Large Bore I.D. |
N/A 5.25 in133.35 mm |
R - Fillet Radius Shaft (Max) |
N/A 0.22 in5.60 mm |
r - Fillet Radius Housing (Max) |
N/A 0.22 in5.6 mm |
H - Shoulder Diameter - Shaft |
N/A 10.05 in255.3 mm |
E - Shoulder Diameter - Housing |
N/A 5.75 in146.1 mm |