CAD (0)
▾
Unit of Measure
Specifications
d - Bore Diameter |
N/A 6.8750 in |
Bearing Type |
N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat |
Dimensions
D - Bearing O.D. |
N/A 14.125 in358.775 mm |
T - Bearing Width |
N/A 3.25 in82.55 mm |
T1 - Ring Thickness |
N/A 0.688 in17.48 mm |
D1 - Small Diameter O.D. |
N/A 14.125 in358.78 mm |
d1 - Large Bore I.D. |
N/A 6.938 in176.21 mm |
R - Fillet Radius Shaft (Max) |
N/A 0.190 in4.800 mm |
r - Fillet Radius Housing (Max) |
N/A 0.19 in4.8 mm |
H - Shoulder Diameter - Shaft |
N/A 12.81 in325.4 mm |
E - Shoulder Diameter - Housing |
N/A 8 in203.2 mm |