CAD (0)
  • Cart is empty
Unit of Measure

Specifications

d - Bore Diameter

N/A 9 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

Dimensions

D - Bearing O.D.

N/A 19.0000 in482.600 mm

T - Bearing Width

N/A 4-1/8 in104.775 mm

T1 - Ring Thickness

N/A 0.89 in22.61 mm

D1 - Small Diameter O.D.

N/A 19 in482.6 mm

d1 - Large Bore I.D.

N/A 9 in228.6 mm

R - Fillet Radius Shaft (Max)

N/A 0.440 in11.200 mm

r - Fillet Radius Housing (Max)

N/A 0.16 in4.1 mm

H - Shoulder Diameter - Shaft

N/A 17.69 in449.3 mm

E - Shoulder Diameter - Housing

N/A 10.05 in255.3 mm

Basic Load Ratings

Static Load Rating

N/A 4590000 lbf20400000 N

Dynamic Load Rating

N/A 320000 lbf1430000 N