CAD (0)
▾
Unit of Measure
Specifications
d - Bore Diameter |
N/A 10.1 in |
Bearing Type |
N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat |
Dimensions
D - Bearing O.D. |
N/A 21.5000 in546.1 mm |
T - Bearing Width |
N/A 6.485 in164.719 mm |
T1 - Ring Thickness |
N/A 1.505 in38.22 mm |
D1 - Small Diameter O.D. |
N/A 21.375 in542.93 mm |
d1 - Large Bore I.D. |
N/A 10.1 in256.54 mm |
R - Fillet Radius Shaft (Max) |
N/A 0.25 in6.4 mm |
r - Fillet Radius Housing (Max) |
N/A 0.06 in1.5 mm |
H - Shoulder Diameter - Shaft |
N/A 19.1 in485.1 mm |
E - Shoulder Diameter - Housing |
N/A 11.79 in299.5 mm |