CAD (0)
▾
Unit of Measure
Specifications
d - Bore Diameter |
N/A 5 in |
Bearing Type |
N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat |
Dimensions
D - Bearing O.D. |
N/A 10.5 in266.7 mm |
T - Bearing Width |
N/A 2.3125 in58.738 mm |
T1 - Ring Thickness |
N/A 0.5 in12.7 mm |
D1 - Small Diameter O.D. |
N/A 10.47 in265.94 mm |
d1 - Large Bore I.D. |
N/A 5.02 in127.51 mm |
R - Fillet Radius Shaft (Max) |
N/A 0.14 in3.600 mm |
r - Fillet Radius Housing (Max) |
N/A 0.14 in3.6 mm |
H - Shoulder Diameter - Shaft |
N/A 9.46 in240.3 mm |
E - Shoulder Diameter - Housing |
N/A 5.65 in143.4 mm |