CAD (0)
  • Cart is empty
Unit of Measure

Specifications

d - Bore Diameter

N/A 7 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

Dimensions

D - Bearing O.D.

N/A 14.5000 in368.300 mm

T - Bearing Width

N/A 3.235 in82.169 mm

T1 - Ring Thickness

N/A 0.688 in17.46 mm

D1 - Small Diameter O.D.

N/A 14.438 in366.71 mm

d1 - Large Bore I.D.

N/A 7.125 in180.98 mm

R - Fillet Radius Shaft (Max)

N/A 0.24 in6.100 mm

r - Fillet Radius Housing (Max)

N/A 0.24 in6.1 mm

H - Shoulder Diameter - Shaft

N/A 13.25 in336.6 mm

E - Shoulder Diameter - Housing

N/A 8 in203.2 mm

Basic Load Ratings

Static Load Rating

N/A 2670000 lbf11900000 N

Dynamic Load Rating

N/A 198000 lbf880000 N