CAD (0)
  • Cart is empty
Unit of Measure

Specifications

d - Bore Diameter

N/A 3 1/2 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

Dimensions

D - Bearing O.D.

N/A 7.5 in190.5 mm

T - Bearing Width

N/A 2 in50.8 mm

T1 - Ring Thickness

N/A 0.325 in8.26 mm

D1 - Small Diameter O.D.

N/A 7.438 in188.93 mm

d1 - Large Bore I.D.

N/A 3.625 in92.08 mm

R - Fillet Radius Shaft (Max)

N/A 0.13 in3.300 mm

r - Fillet Radius Housing (Max)

N/A 0.13 in3.3 mm

H - Shoulder Diameter - Shaft

N/A 6.67 in169.4 mm

E - Shoulder Diameter - Housing

N/A 4.16 in105.7 mm

Basic Load Ratings

Static Load Rating

N/A 551000 lbf2450000 N

Dynamic Load Rating

N/A 56500 lbf250000 N