CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A Metric

d - Bore

N/A 670 mm

Cage Type

N/A YMB

Cage Material

N/A Brass

Dimensions

D - Outer Diameter

N/A 38.583 in980 mm

B' - Inner Ring Width

N/A 9.055 in230 mm

B - Outer Ring Width

N/A 9.0550 in230 mm

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 0.24 in6 mm
r - Outer Ring "To Clear" Radius2 N/A 0.24 in6 mm

da - Inner Ring Backing Diameter

N/A 744.000 mm29.300 in

Da - Outer Ring Backing Diameter

N/A 911.000 mm35.9000 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 3540000 lbf15800000 N

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 1770000 lbf7890000 N

Factors

e - ISO Factor3 N/A 0.22
Y0 - ISO Factor4 N/A 3.05
Y1 - ISO Factor5 N/A 3.12
Y2 - ISO Factor6 N/A 4.65

Reference Thermal Speed Rating (Grease)

N/A 330 rpm
Reference Thermal Speed Rating (Oil)7 N/A 380 rpm
Cg - Geometry Factor8 N/A 0.1257
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 See thermal speed ratings in the engineering section.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.