CAD (0)
▾
Spherical Roller Bearings - Marine
TIMKEN® Engineered Bearings - Marine
Clear
Filter
d - Bore (mm)
D - Outer Diameter (in)
D - Outer Diameter (mm)
B - Outer Ring Width (in)
B - Outer Ring Width (mm)
C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)
C1(2) - Dynamic Radial Rating (Two-Rows) (N)
Reference Thermal Speed Rating (Grease) (rpm)
Reference Thermal Speed Rating (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 22248EJW29W33W45AC3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 17.323 in440 mm | B - Outer Ring Width N/A 4.724 in120 mm | C0 - Static Radial Rating N/A 663000 lbf2950000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 524000 lbf2330000 N | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EJ | Cage Material N/A Steel |
CAD
N/A
|
| 22244EJW29W33C3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 15.748 in400 mm | B - Outer Ring Width N/A 4.2520 in108 mm | C0 - Static Radial Rating N/A 520000 lbf2310000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 415000 lbf1850000 N | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | Cage Type N/A EJ | Cage Material N/A Steel |
CAD
N/A
|
| 230/670YMBW29W33W45A | d - Bore N/A 670 mm | D - Outer Diameter N/A 38.583 in980 mm | B - Outer Ring Width N/A 9.0550 in230 mm | C0 - Static Radial Rating N/A 3540000 lbf15800000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1770000 lbf7890000 N | Reference Thermal Speed Rating (Grease) N/A 330 rpm | Reference Thermal Speed Rating (Oil) N/A 380 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 230/800YMBW29W33W45A | d - Bore N/A 800 mm | D - Outer Diameter N/A 45.276 in1150 mm | B - Outer Ring Width N/A 10.1580 in258 mm | C0 - Static Radial Rating N/A 4750000 lbf21100000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2300000 lbf10200000 N | Reference Thermal Speed Rating (Grease) N/A 260 rpm | Reference Thermal Speed Rating (Oil) N/A 300 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23092YMBW29W33W45AC6 | d - Bore N/A 460 mm | D - Outer Diameter N/A 26.7720 in680 mm | B - Outer Ring Width N/A 6.417 in163 mm | C0 - Static Radial Rating N/A 1700000 lbf7570000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 913000 lbf4060000 N | Reference Thermal Speed Rating (Grease) N/A 550 rpm | Reference Thermal Speed Rating (Oil) N/A 640 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 22224EJW29W33 | d - Bore N/A 120 mm | D - Outer Diameter N/A 8.4646 in215 mm | B - Outer Ring Width N/A 2.2835 in58 mm | C0 - Static Radial Rating N/A 174000 lbf772000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 145000 lbf647000 N | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm | Cage Type N/A EJ | Cage Material N/A Steel |
CAD
N/A
|
| 22226EJW33W29 | d - Bore N/A 130 mm | D - Outer Diameter N/A 9.0551 in230 mm | B - Outer Ring Width N/A 2.5197 in64 mm | C0 - Static Radial Rating N/A 212000 lbf945000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 170000 lbf757000 N | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm | Cage Type N/A EJ | Cage Material N/A Steel |
CAD
N/A
|
| 21306EJW33VSL609 | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.8346 in72 mm | B - Outer Ring Width N/A 0.748 in19 mm | C0 - Static Radial Rating N/A 15800 lbf70300 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 12700 lbf56500 N | Reference Thermal Speed Rating (Grease) N/A | Reference Thermal Speed Rating (Oil) N/A | Cage Type N/A EJ | Cage Material N/A Steel |
CAD
N/A
|
| 22336EMBW33W29 | d - Bore N/A 180 mm | D - Outer Diameter N/A 14.9606 in380 mm | B - Outer Ring Width N/A 4.9606 in126 mm | C0 - Static Radial Rating N/A 584000 lbf2600000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 491000 lbf2190000 N | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23032EMW33W29 | d - Bore N/A 160 mm | D - Outer Diameter N/A 9.4488 in240 mm | B - Outer Ring Width N/A 2.3622 in60 mm | C0 - Static Radial Rating N/A 235000 lbf1040000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 159000 lbf705000 N | Reference Thermal Speed Rating (Grease) N/A 2000 rpm | Reference Thermal Speed Rating (Oil) N/A 2400 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|
| 23092YMBW29W33W45AC3 | d - Bore N/A 460 mm | D - Outer Diameter N/A 26.7720 in680 mm | B - Outer Ring Width N/A 6.417 in163 mm | C0 - Static Radial Rating N/A 1700000 lbf7570000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 913000 lbf4060000 N | Reference Thermal Speed Rating (Grease) N/A 550 rpm | Reference Thermal Speed Rating (Oil) N/A 640 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 23140EMBW33W29 | d - Bore N/A 200 mm | D - Outer Diameter N/A 13.3858 in340 mm | B - Outer Ring Width N/A 4.4094 in112 mm | C0 - Static Radial Rating N/A 514000 lbf2290000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 373000 lbf1660000 N | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23148EMBW507C08W29 | d - Bore N/A 240 mm | D - Outer Diameter N/A 15.748 in400 mm | B - Outer Ring Width N/A 5.0394 in128 mm | C0 - Static Radial Rating N/A 714000 lbf3180000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 495000 lbf2200000 N | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23240EMBW29W33 | d - Bore N/A 200 mm | D - Outer Diameter N/A 14.1732 in360 mm | B - Outer Ring Width N/A 5.0394 in128 mm | C0 - Static Radial Rating N/A 650000 lbf2890000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 480000 lbf2140000 N | Reference Thermal Speed Rating (Grease) N/A 920 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23244EMBW33W29B | d - Bore N/A 220 mm | D - Outer Diameter N/A 15.748 in400 mm | B - Outer Ring Width N/A 5.6693 in144 mm | C0 - Static Radial Rating N/A 754000 lbf3350000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 559000 lbf2490000 N | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 920 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 23244EMBW29W33C3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 15.748 in400 mm | B - Outer Ring Width N/A 5.6693 in144 mm | C0 - Static Radial Rating N/A 754000 lbf3350000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 559000 lbf2490000 N | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 920 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A
|
| 22334EMBW33W29 | d - Bore N/A 170 mm | D - Outer Diameter N/A 14.1732 in360 mm | B - Outer Ring Width N/A 4.7244 in120 mm | C0 - Static Radial Rating N/A 530000 lbf2360000 N | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 450000 lbf2000000 N | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | Cage Type N/A EM | Cage Material N/A Brass |
CAD
N/A
|