CAD (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A Metric

d - Bore

N/A 460 mm

Cage Type

N/A YMB

Cage Material

N/A Brass

Dimensions

D - Outer Diameter

N/A 26.7720 in680 mm

B' - Inner Ring Width

N/A 6.417 in163 mm

B - Outer Ring Width

N/A 6.417 in163 mm

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 0.200 in5 mm
r - Outer Ring "To Clear" Radius2 N/A 0.200 in5 mm

da - Inner Ring Backing Diameter

N/A 512.000 mm20.100 in

Da - Outer Ring Backing Diameter

N/A 631.000 mm24.9000 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 1700000 lbf7570000 N

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 913000 lbf4060000 N

Factors

e - ISO Factor3 N/A 0.22
Y0 - ISO Factor4 N/A 2.99
Y1 - ISO Factor5 N/A 3.06
Y2 - ISO Factor6 N/A 4.56

Reference Thermal Speed Rating (Grease)

N/A 550 rpm
Reference Thermal Speed Rating (Oil)7 N/A 640 rpm
Cg - Geometry Factor8 N/A 0.0991
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 See thermal speed ratings in the engineering section.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.