CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Bore Shape

N/A Cylindrical bore

Type

N/A Insert Bearing

Locking Style

N/A Set Screw Locking

Seal Type

N/A IP69K Seal

Bore Size

N/A 1 7/8 in

Lubrication Type

N/A Food Grade Solid Lube

Bearing Style

N/A Ball Bearing

Dimensions

Outside Diameter D

N/A 3.543 in90 mm

Outside Ring Width C

N/A 0.945 in24 mm
Radius r1 N/A 0.043 in1.1 mm

Groove Position C1

N/A 0.236 in6.0 mm

Center of Bearing from End S

N/A 0.748 in19.0 mm

Inside Ring Width B

N/A 2.031 in51.6 mm

Dimension S1

N/A 1.283 in32.6 mm

Set Screw Distance S2

N/A 0.354 in9.0 mm

Set Screw Size

N/A M8×1

Number of Set Screw

N/A 2

Angle between Set Screws

N/A 120 º

Basic Load Ratings

Static Load Rating

N/A 4182 lbf18600 N

Dynamic Load Rating

N/A 6700 lbf29800 N
  • 1 These maximum fillet radii will be cleared by the bearing corners.