CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Shaft Size d |
N/A 55 mm |
Locking Device |
N/A Set Screw Locking |
Dimensions
Outside Diameter D |
N/A 3.937 in100 mm |
Outside Ring Width C |
N/A 0.984 in25 mm |
Radius r |
N/A 0.059 in1.5 mm |
Groove Position C1 |
N/A 0.276 in7 mm |
Center of Bearing from End S |
N/A 0.874 in22.2 mm |
Dimension S1 |
N/A 1.315 in33.4 mm |
Set Screw Distance S2 |
N/A 0.354 in9 mm |
Set Screw Size |
N/A M10×1.25 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 120 º |