
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
This series features a molded race compound designed to provide low friction.
- Body - Low carbon steel - protective coated for corrosion resistance.
- Ball - Alloy steel - heat treated - hard chrome plated.
- Race - Molded, self-lubricating, reinforced Nylon.
- Studded configuration available upon request. Specify by adding suffix "S". Ex.: SPW-8S.
Unit of Measure
Specifications
Part Number |
N/A SPG-6 |
Thread Type |
N/A Left Hand |
Thread Configuration |
N/A Female |
B - Ball Bore |
N/A .3750 in |
W - Ball Width |
N/A .500 in |
H - Head Width |
N/A .406 in |
A - Base to Center |
N/A 1.625 in |
D - Head Diameter |
N/A 1.000 in |
K - Shank Diameter |
N/A .687 in |
J - Wrench Flat Width |
N/A .562 in |
Ball Diameter |
N/A .719 in |
C - Thread Depth [inch] |
N/A .937 in |
Thread Size |
N/A 3/8-24 |
Thread Class |
N/A UNF-2B-LH |
a - Misalignment Angle Clevis Mounted |
N/A 12 º |
Ultimate Radial Static Load Capacity |
N/A 4,100 lbs |
Approximate Brg. Weight |
N/A .15 lb |
Options |
N/A Stud |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |