
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Body (M-Series) - Alloy steel - protective coated for corrosion resistance.
- Body (A-Series) - Alloy steel - heat treated - protective coated for corrosion resistance.
- Ball - Alloy steel - heat treated - hard chrome plated.
- Race - Low carbon steel - protective coated for corrosion resistance - PTFE lined.
Unit of Measure
Specifications
Part Number |
N/A MG-32T |
Thread Type |
N/A Left Hand |
Thread Configuration |
N/A Female |
B - Ball Bore |
N/A 2.0000 in |
W - Ball Width |
N/A 1.750 in |
H - Head Width |
N/A 1.437 in |
A - Base to Center |
N/A 8.000 in |
D - Head Diameter |
N/A 5.010 in |
K - Shank Diameter |
N/A 3.155 in |
J - Wrench Flat Width |
N/A 2.750 in |
F - Wrench Flat Width |
N/A 2.062 in |
Ball Diameter |
N/A 2.937 in |
C - Thread Depth [inch] |
N/A 4.000 in |
Thread Size |
N/A 2-12 |
Thread Class |
N/A UN-2B-LH |
a - Misalignment Angle Clevis Mounted |
N/A 7.50 º |
Ultimate Radial Static Load Capacity |
N/A 163,634 lbs |
Approximate Brg. Weight |
N/A 15.00 lb |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |