
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Body - Alloy Steel - heat treated - protective coated for corrosion resistance.
- Ball - Alloy steel - heat treated - hard chrome plated.
- Race - Alloy steel - heat treated - protective coated for corrosion resistance.
- Units in this series will be magnafluxed on special request only. Specify by adding suffix "M". Ex.: AW-8M.
- Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: AW-6Z = Zerk Type Fitting AW-6F = Flush Type Fitting.
- Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
- Studded configuration available upon request. Specify by adding suffix "S". Ex.: AW-8S.
- PTFE Liners available upon request. Specify by adding suffix "T". Ex.: AW-8T.
Unit of Measure
Specifications
Part Number |
N/A AW-16-2 |
Thread Type |
N/A Right Hand |
Thread Configuration |
N/A Female |
B - Ball Bore |
N/A 1.0000 in |
W - Ball Width |
N/A 1.375 in |
H - Head Width |
N/A 1.000 in |
A - Base to Center |
N/A 4.125 in |
D - Head Diameter |
N/A 2.750 in |
K - Shank Diameter |
N/A 1.625 in |
J - Wrench Flat Width |
N/A 1.500 in |
Ball Diameter |
N/A 1.875 in |
C - Thread Depth [inch] |
N/A 2.125 in |
Thread Size |
N/A 1-12 |
Thread Class |
N/A UNF-3B |
a - Misalignment Angle Clevis Mounted |
N/A 17 º |
Ultimate Radial Static Load Capacity |
N/A 76,200 lbs |
Approximate Brg. Weight |
N/A 2.41 lb |
Options |
N/A Stud |
Type of Lubrication |
N/A None |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |