
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Body - 17-4 PH stainless steel - heat treated.
- Ball - 440C stainless steel - heat treated - hard chrome plated (MFG. option).
- Bushing – 17-4 PH stainless steel - heat treated - PTFE lined.
- Studded configuration available upon request. Specify by adding suffix "S". Ex.: CM-8ETS.
Unit of Measure
Specifications
Part Number |
N/A CM-5ET |
Thread Type |
N/A Right Hand |
Thread Configuration |
N/A Male |
B - Ball Bore |
N/A .3125 in |
W - Ball Width |
N/A .437 in |
H - Head Width |
N/A .312 in |
A - Base to Center |
N/A 1.875 in |
D - Head Diameter |
N/A .875 in |
Ball Diameter |
N/A .593 in |
C - Thread Length |
N/A 1.250 in |
Thread Size |
N/A 5/16-24 |
Thread Class |
N/A UNF-3A |
a - Misalignment Angle Clevis Mounted |
N/A 18 º |
Ultimate Radial Static Load Capacity |
N/A 6,451 lbs |
Approximate Brg. Weight |
N/A .07 lb |
Options |
N/A Stud |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |