
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Body (K-Series) - Alloy steel - protective coated for corrosion resistance.
- Body (A-Series) - Alloy steel - heat treated - protective coated for corrosion resistance.
- Ball - 52100 steel - heat treated - protective coated for corrosion resistance.
- Race - 52100 steel - heat treated - protective coated for corrosion resistance.
- Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: KM-24Z-1 = Zerk Type Fitting KM-24F-1 = Flush Type Fitting.
- Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
- PTFE Liners available upon request. Specify by adding suffix "T". Ex.: KM-24T-1.
Unit of Measure
Specifications
Part Number |
N/A XAM-24-1 |
Thread Type |
N/A Right Hand |
Thread Configuration |
N/A Male |
B - Ball Bore |
N/A 1.5000 in |
W - Ball Width |
N/A 1.312 in |
H - Head Width |
N/A 1.125 in |
A - Base to Center |
N/A 5.375 in |
D - Head Diameter |
N/A 3.500 in |
Ball Diameter |
N/A 2.155 in |
C - Thread Length |
N/A 3.000 in |
Thread Size |
N/A 1 3/4-12 |
Thread Class |
N/A UNF-3A |
a - Misalignment Angle Clevis Mounted |
N/A 6.5 º |
Ultimate Radial Static Load Capacity |
N/A 126,450 lbs |
Approximate Brg. Weight |
N/A 6.06 lb |
Type of Lubrication |
N/A None |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |