
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Body - Low carbon steel - protective coated for corrosion resistance.
- Ball - Alloy steel - heat treated - hard chrome plated.
- Stud - Low carbon steel - protective coated for corrosion resistance. Right hand threads are standard.
- Grease Fitting available for sizes -6 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: CM-6SZ = Zerk Type Fitting CM-6SF = Flush Type Fitting.
- Optional grease fitting is supplied, standard, in right hand location (with stud facing away from you). Specify if left hand location is desired.
Unit of Measure
Specifications
Part Number |
N/A CB-7S |
Thread Type |
N/A Left Hand |
Thread Configuration |
N/A Male |
W - Ball Width |
N/A .562 in |
H - Head Width |
N/A .406 in |
A - Base to Center |
N/A 2.125 in |
D - Head Diameter |
N/A 1.125 in |
Ball Diameter |
N/A .812 in |
C - Thread Length |
N/A 1.375 in |
L - Center to End of Stud |
N/A 1.750 in |
N - Stud Shank Length |
N/A 1.062 in |
M - Stud Thread Length |
N/A .937 in |
Thread Size |
N/A 7/16-20 |
Thread Class |
N/A UNF-3A-LH |
Thread Class Stud |
N/A UNF-2A |
Hex Stud |
N/A .562 in |
a - Misalignment Angle Total |
N/A 44 º |
Ultimate Radial Static Load Capacity |
N/A 1,269 lbs |
Approximate Brg. Weight |
N/A .24 lb |
Lubrication Options |
N/A Zerk Fitting or Flush Fitting |
Grease Fitting Location |
N/A Right Hand or Left Hand |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |