
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Body - Low carbon steel - electroless nickel plated.
- Ball - Alloy steel - heat treated - hard chrome plated.
- Race - Stainless steel - heat treated - PTFE lined.
- Studded configuration available upon request. Specify by adding suffix "S". Ex.: SM-8TS.
Unit of Measure
Specifications
Part Number |
N/A SM-6T |
Thread Type |
N/A Right Hand |
Thread Configuration |
N/A Male |
B - Ball Bore |
N/A .3750 in |
W - Ball Width |
N/A .500 in |
H - Head Width |
N/A .406 in |
A - Base to Center |
N/A 1.938 in |
D - Head Diameter |
N/A 1.000 in |
Ball Diameter |
N/A .719 in |
C - Thread Length |
N/A 1.250 in |
Thread Size |
N/A 3/8-24 |
Thread Class |
N/A UNF-3A |
a - Misalignment Angle Clevis Mounted |
N/A 12 º |
Ultimate Radial Static Load Capacity |
N/A 3,915 lbs |
Approximate Brg. Weight |
N/A .11 lb |
Options |
N/A Stud |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |