
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure
Dimensions
d - Bore |
N/A 35 mm |
D - Outer Diameter |
N/A 72 mm2.8346 in |
Bearing Width |
N/A 17 mm0.6693 in |
Contact Angle |
N/A 40 º |
Basic Load Ratings
C0 - Static Radial Rating |
N/A 18000 N4150 lbf |
| Ce - Dynamic Radial Rating1 | N/A 30800 N6950 lbf |
- 1 Based on 106 revolutions of calculated fatigue life.
- 2 Maximum housing fillet radius that bearing corners will clear.
- 3 Maximum shaft fillet radius that bearing corners will clear.