Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure

Dimensions

d - Bore

N/A 35 mm

D - Outer Diameter

N/A 72 mm2.8346 in

Bearing Width

N/A 17 mm0.6693 in

Contact Angle

N/A 40 º

Basic Load Ratings

C0 - Static Radial Rating

N/A 18000 N4150 lbf
Ce - Dynamic Radial Rating1 N/A 30800 N6950 lbf

Factors

Limiting Speed (Grease)

N/A 5620 rpm

Limiting Speed (Oil)

N/A 7490 rpm

Specifications

Ball Type

N/A STEEL

Cage Type

N/A Ball Piloted, Pressed Brass Cage

Design Units

N/A Metric

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 1.1 mm0.043 in
r - Outer Ring "To Clear" Radius3 N/A 1.1 mm0.043 in

da - Inner Ring Backing Diameter

N/A 38.90 mm1.5300 in

Da - Outer Ring Backing Diameter

N/A 65.00 mm2.5600 in
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.