Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Unit of Measure

Specifications

Design Units

N/A Metric

d - Bore

N/A 30 mm

Ball Type

N/A STEEL

Cage Type

N/A Molded

Cage Material

N/A Steel

R - Inner Ring "Touch" Radius

N/A 0.6

r - Outer Ring "Touch" Radius

N/A 0.6

Features

N/A Open

Dimensions

D - Outer Diameter

N/A 72 mm2.8346 in

Bearing Width

N/A 19 mm0.7480 in

Contact Angle

N/A 40 º

Basic Load Ratings

C0 - Static Radial Rating

N/A 19300 N4338 lbf

C1 ISO - Dynamic Radial Rating

N/A 31000 N6968 lbf

Factors

Limiting Speed (Grease)

N/A 9600 rpm

Limiting Speed (Oil)

N/A 13000 rpm

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 0.6 mm0.024 in
r - Outer Ring "To Clear" Radius2 N/A 0.6 mm0.024 in

da - Inner Ring Backing Diameter

N/A 37 mm1.457 in

Da - Outer Ring Backing Diameter

N/A 65.00 mm2.5590 in
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.