
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Ball – 52100 steel - heat treated - protective coated for corrosion resistance.
- Race – 52100 steel - heat treated - protective coated for corrosion resistance.
Unit of Measure
Specifications
Part Number |
N/A GACZ010S |
B - Ball Bore Dia. Max. |
N/A .6250 in |
B - Ball Bore Dia. Min. |
N/A .6245 in |
D - Race Outside Dia. Max. |
N/A 1.0625 in |
D - Race Outside Dia. Min. |
N/A 1.0619 in |
W - Ball Width Max. |
N/A .340 in |
W - Ball Width Min. |
N/A .331 in |
H - Race Width Max. |
N/A .250 in |
H - Race Width Min. |
N/A .241 in |
T - Total Width Ref. |
N/A .370 in |
Spherical. Dia. Ref. |
N/A .899 in |
S - Loc. Sphere Dia. |
N/A .058 in |
A - End to Hole Ref. |
N/A .109 in |
C - Ball Bore Chamfer Min. |
N/A .030 in |
M - Race Chamfer Min. |
N/A .030 in |
a - Misalign. Angle |
N/A 6 º |
Static Thrust Load Capacity |
N/A 6,969 lb |
Approx. Brg. Wt. |
N/A .06 lb |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |