
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Ball – 52100 steel - heat treated - protective coated for corrosion resistance.
- Race – 52100 steel - heat treated - protective coated for corrosion resistance.
Unit of Measure
Specifications
Part Number |
N/A GACZ040S |
B - Ball Bore Dia. Max. |
N/A 2.5000 in |
B - Ball Bore Dia. Min. |
N/A 2.4994 in |
D - Race Outside Dia. Max. |
N/A 3.9375 in |
D - Race Outside Dia. Min. |
N/A 3.9368 in |
W - Ball Width Max. |
N/A 1.420 in |
W - Ball Width Min. |
N/A 1.408 in |
H - Race Width Max. |
N/A 1.180 in |
H - Race Width Min. |
N/A 1.164 in |
T - Total Width Ref. |
N/A 1.540 in |
Spherical. Dia. Ref. |
N/A 3.590 in |
S - Loc. Sphere Dia. |
N/A .267 in |
A - End to Hole Ref. |
N/A .500 in |
C - Ball Bore Chamfer Min. |
N/A .140 in |
M - Race Chamfer Min. |
N/A .140 in |
a - Misalign. Angle |
N/A 5 º |
Static Thrust Load Capacity |
N/A 132,407 lb |
Approx. Brg. Wt. |
N/A 2.49 lb |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |