
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Ball – 52100 steel - heat treated - protective coated for corrosion resistance.
- Race – 52100 steel - heat treated - protective coated for corrosion resistance.
Unit of Measure
Specifications
Part Number |
N/A GACZ096S |
B - Ball Bore Dia. Max. |
N/A 6.0000 in |
B - Ball Bore Dia. Min. |
N/A 5.9990 in |
D - Race Outside Dia. Max. |
N/A 8.7500 in |
D - Race Outside Dia. Min. |
N/A 8.7488 in |
W - Ball Width Max. |
N/A 3.100 in |
W - Ball Width Min. |
N/A 3.080 in |
H - Race Width Max. |
N/A 2.615 in |
H - Race Width Min. |
N/A 2.595 in |
T - Total Width Ref. |
N/A 3.375 in |
Spherical. Dia. Ref. |
N/A 8.156 in |
S - Loc. Sphere Dia. |
N/A .634 in |
A - End to Hole Ref. |
N/A 1.370 in |
C - Ball Bore Chamfer Min. |
N/A .180 in |
M - Race Chamfer Min. |
N/A .180 in |
a - Misalign. Angle |
N/A 4.5 º |
Static Thrust Load Capacity |
N/A 664,284 lb |
Approx. Brg. Wt. |
N/A 38.29 lb |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |