
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Ball – 52100 steel - heat treated - hard chrome plated.
- Race – 52100 steel - heat treated - PTFE lined.
Unit of Measure
Specifications
Part Number |
N/A GAC50T |
B - Ball Bore Dia. Max. |
N/A 50.000 mm |
B - Ball Bore Dia. Min. |
N/A 49.988 mm |
D - Race Outside Dia. Max. |
N/A 80.000 mm |
D - Race Outside Dia. Min. |
N/A 79.984 mm |
W - Ball Width Max. |
N/A 20.00 mm |
W - Ball Width Min. |
N/A 19.76 mm |
H - Race Width Max. |
N/A 19.00 mm |
H - Race Width Min. |
N/A 18.70 mm |
T - Total Width Ref. |
N/A 20.00 mm |
Spherical. Dia. Ref. |
N/A 74.00 mm |
S - Loc. Sphere Dia. |
N/A 4.30 mm |
C - Ball Bore Chamfer Min. |
N/A 1.00 mm |
M - Race Chamfer Min. |
N/A 1.0000 mm |
a - Misalign. Angle |
N/A 1.5 º |
Static Thrust Load Capacity |
N/A 540 kN |
Approx. Brg. Wt. |
N/A 455 g |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |