
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Ball – 52100 steel - heat treated - protective coated for corrosion resistance.
- Race – 52100 steel - heat treated - protective coated for corrosion resistance.
Unit of Measure
Specifications
Part Number |
N/A GAC75S |
Type |
N/A Open |
B - Ball Bore Dia. Max. |
N/A 75.000 mm |
B - Ball Bore Dia. Min. |
N/A 74.985 mm |
D - Race Outside Dia. Max. |
N/A 115.000 mm |
D - Race Outside Dia. Min. |
N/A 114.982 mm |
W - Ball Width Max. |
N/A 25.00 mm |
W - Ball Width Min. |
N/A 24.70 mm |
H - Race Width Max. |
N/A 24.00 mm |
H - Race Width Min. |
N/A 23.60 mm |
T - Total Width Ref. |
N/A 25.00 mm |
Spherical. Dia. Ref. |
N/A 107.00 mm |
S - Loc. Sphere Dia. |
N/A 7.90 mm |
A - End to Hole Ref. |
N/A 12.50 mm |
C - Ball Bore Chamfer Min. |
N/A 1.10 mm |
M - Race Chamfer Min. |
N/A 1.10 mm |
a - Misalign. Angle |
N/A 1.0 º |
Static Thrust Load Capacity |
N/A 1,129 kN |
Approx. Brg. Wt. |
N/A 1,120 g |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |