
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Body - Alloy steel - heat treated - protective coated for corrosion resistance.
- Ball - Alloy steel - heat treated - hard chrome plated.
- Race - 17-4 PH stainless steel per AMS 5643 - heat treated.
- PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
- Temperature range: -65°F to +325°F
Unit of Measure
Specifications
Part Number |
N/A PRXB-7T-1 |
Thread Type |
N/A Left Hand |
Thread Configuration |
N/A Male |
B - Ball Bore |
N/A .4375 in |
W - Ball Width |
N/A .562 in |
H - Head Width |
N/A .452 in |
A - Base to Center |
N/A 2.500 in |
D - Head Diameter |
N/A 1.250 in |
Ball Diameter |
N/A .781 in |
C - Thread Length |
N/A 1.437 in |
Thread Size |
N/A 1/2-20 |
Thread Class |
N/A UNJF-3A-LH |
a - Misalignment Angle |
N/A 10 º |
Ultimate Radial Static Load Capacity |
N/A 21,309 lbs |