
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Body - Alloy steel - heat treated - protective coated for corrosion resistance.
- Ball - Alloy steel - heat treated - hard chrome plated.
- Race - (See 2D Sales Drawing for details.)
- PTFE liner. (See 2D Sales Drawing for details.)
Unit of Measure
Specifications
Part Number |
N/A HXAB-8T-8 |
Thread Type |
N/A Left Hand |
Thread Configuration |
N/A Male |
B - Ball Bore |
N/A .5000 in |
W - Ball Width |
N/A .937 in |
H - Head Width |
N/A .411 in |
A - Base to Center |
N/A 2.625 in |
D - Head Diameter |
N/A 1.525 in |
Ball Diameter |
N/A 1.000 in |
C - Thread Length |
N/A 1.500 in |
Thread Size |
N/A 1/2-20 |
Thread Class |
N/A UNF-3A-LH |
O - Ball Shoulder Diameter |
N/A .730 in |
a - Misalignment Angle |
N/A 19 º |
Ultimate Radial Static Load Capacity |
N/A 22,364 lbs |
Approximate Brg. Weight |
N/A .39 lb |