
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Body - Alloy steel - heat treated - protective coated for corrosion resistance.
- Ball - Alloy steel - heat treated - hard chrome plated.
- Race - Low carbon steel (or Alloy steel - heat treated)- protective coated for corrosion resistance - PTFE lined. (See 2D Sales Drawing for details.)
Unit of Measure
Specifications
Part Number |
N/A XAM-8T-11 |
Thread Type |
N/A Right Hand |
Thread Configuration |
N/A Male |
B - Ball Bore |
N/A .5000 in |
W - Ball Width |
N/A .750 in |
H - Head Width |
N/A .562 in |
A - Base to Center |
N/A 2.625 in |
D - Head Diameter |
N/A 1.500 in |
Ball Diameter |
N/A 1.125 in |
C - Thread Length |
N/A 1.625 in |
Thread Size |
N/A 5/8-18 |
Thread Class |
N/A UNF-3A |
a - Misalignment Angle Clevis Mounted |
N/A 16 º |
Ultimate Radial Static Load Capacity |
N/A 17,955 lbs |
Type of Lubrication |
N/A PTFE liner |